IESNA:LM-63-2002
[TEST]P952480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29513
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5924.5 5927.6 5915.1 5888.5 5734 5573.2 5546.7 5674.7 5971.3 6366.3
6844 7393.5 7972.6 8395.7 8720.4 9042 9335.5 9511.9 9572.8 9507.2
9176.3 8581.5 7821.2 6616 4858.2 2828.8 2196.5 2009.2 1785.9 1455
1117.8 868 651 407.5 232.6 93.7 0
5924.5 5899.5 5887 5869.8 5719.9 5556 5532.6 5648.1 5933.8 6341.3
6806.5 7337.3 7916.4 8353.6 8665.8 8993.6 9284 9471.3 9558.7 9480.7
9124.8 8542.5 7769.7 6513 4705.2 2739.8 2171.5 1990.4 1764.1 1430
1103.7 857.1 619.8 391.8 226.4 90.5 0
5924.5 5916.6 5910.4 5893.2 5774.6 5616.9 5567 5662.2 5912 6294.4
6747.2 7256.1 7830.6 8336.4 8686.1 9010.8 9352.7 9585.3 9730.5 9718
9477.6 8943.7 8211.5 7071.9 5390.6 3187.8 2210.5 2007.6 1820.3 1561.1
1259.8 936.7 693.1 452.7 246.7 112.4 0
5924.5 5910.4 5902.6 5916.6 5835.5 5699.7 5638.8 5687.2 5862 6168
6575.4 7029.7 7555.8 8124.1 8578.4 8939 9285.5 9586.8 9766.4 9850.7
9757 9429.2 8845.3 7821.2 6278.8 4016.8 2274.6 1887.4 1717.2 1514.3
1298.9 1078.7 835.2 557.3 318.5 142.1 0
5924.5 5918.2 5922.9 5954.1 5938.5 5866.7 5777.7 5768.3 5848 6030.6
6311.6 6673.8 7107.8 7607.3 8152.2 8656.4 9048.3 9388.6 9689.9 9911.6
9974 9836.6 9494.7 8937.4 7847.8 5915.1 3292.4 1670.4 1314.5 1106.8
902.3 727.5 566.7 399.6 217 79.6 0
5924.5 5927.6 5944.7 5986.9 6027.5 6027.5 5985.3 5946.3 5952.6 6029
6180.5 6417.8 6737.8 7115.6 7538.7 8075.7 8647 9129.4 9408.9 9540
9625.9 9668 9654 9636.8 9469.8 8486.3 6353.8 3539.1 1609.5 1033.5
813.3 630.7 460.5 316.9 182.7 67.1 0
5924.5 5930.7 5963.5 6013.4 6085.2 6149.3 6193 6227.3 6224.2 6283.5
6383.4 6536.4 6748.7 6992.3 7290.4 7654.2 8067.9 8522.2 8931.2 9269.9
9611.8 9995.9 10379.9 10779.5 11274.4 11552.3 10695.2 8461.3 5467 2746
1317.6 810.2 549.5 357.5 204.5 71.8 0
5924.5 5935.4 5980.7 6052.5 6130.5 6208.6 6302.2 6408.4 6536.4 6700.3
6909.5 7149.9 7409.1 7696.3 8038.2 8456.6 8929.6 9451 10019.3 10634.4
11344.7 12120.5 12988.5 13851.8 14819.7 15945.3 17042.8 17320.6 16312.2 13915.8
10344 6561.4 3826.3 2113.8 933.6 224.8 0
5924.5 5951 6005.6 6088.4 6169.6 6242.9 6331.9 6453.7 6595.7 6811.2
7095.3 7421.6 7808.7 8286.4 8867.2 9586.8 10420.5 11385.3 12425 13486.5
14693.3 15839.1 17191.1 18564.9 20213.4 21833.8 23894.5 26101.9 27858.2 27674
24353.5 18352.5 11600.7 4649 849.2 187.3 0
5924.5 5949.4 6016.6 6094.6 6175.8 6263.2 6355.3 6478.7 6627 6840.8
7103.1 7418.4 7791.6 8270.8 8865.6 9621.2 10486 11532 12687.2 13870.6
15113.2 16382.4 17742.1 19225.2 20808.2 22458.3 24331.6 26367.3 28356.2 28707.5
25394.8 18535.2 10515.7 2738.2 583.9 173.3 0
5924.5 5947.9 6000.9 6105.5 6191.4 6286.6 6364.7 6478.7 6634.8 6822.1
7048.5 7306 7599.5 8002.3 8531.5 9171.6 9945.9 10898.2 11983.2 13166.5
14356.1 15575.3 16835.1 18179.3 19646.7 21089.2 22592.5 23908.6 24909.2 24192.7
20850.3 14368.6 6253.9 1206.7 363.7 120.2 0
5924.5 5941.6 6013.4 6104 6186.7 6269.5 6347.5 6438.1 6564.5 6700.3
6861.1 7017.2 7173.4 7384.1 7693.2 8102.2 8594 9254.3 10031.8 10912.2
11870.8 12862.1 13836.2 14826 15854.7 16818 17784.3 18660.1 18845.9 17212.9
13879.9 9536.9 4069.8 810.2 243.5 67.1 0
5924.5 5941.6 6000.9 6069.6 6138.3 6180.5 6222.6 6258.5 6291.3 6330.3
6342.8 6300.7 6221.1 6136.8 6077.4 6074.3 6158.6 6399 6789.3 7281.1
7863.4 8505 9151.3 9794.5 10418.9 10938.8 11247.9 11421.2 10980.9 9237.2
6773.7 4188.5 1670.4 474.6 174.8 43.7 0
5924.5 5919.8 5933.8 5954.1 5941.6 5858.9 5730.9 5538.9 5286 4951.9
4533.5 4046.4 3562.5 3158.1 2836.6 2571.2 2366.7 2235.5 2168.4 2152.8
2194.9 2279.2 2360.4 2440 2477.5 2416.6 2229.3 1931.1 1475.3 1047.5
761.8 552.6 402.8 282.6 170.2 45.3 0
5924.5 5885.4 5837 5741.8 5570.1 5284.4 4901.9 4416.4 3873.1 3379.8
2975.5 2624.2 2299.5 2059.1 1928 1867.1 1825 1773.4 1718.8 1667.3
1606.4 1523.7 1426.9 1341 1258.3 1175.5 1094.3 1006.9 903.9 786.8
666.6 549.5 424.6 291.9 159.2 35.9 0
5924.5 5846.4 5704.3 5463.9 5089.3 4556.9 3973.1 3417.3 3008.3 2660.2
2363.5 2196.5 2099.7 2015.4 1928 1854.6 1815.6 1801.5 1775 1715.7
1629.8 1543.9 1456.5 1372.2 1280.1 1189.6 1097.5 999.1 903.9 799.3
688.5 565.1 424.6 274.8 140.5 29.7 0
5924.5 5821.4 5582.6 5190.7 4616.2 3915.3 3322.1 2911.5 2583.7 2379.1
2282.4 2193.4 2099.7 1999.8 1907.7 1851.5 1834.3 1825 1803.1 1732.8
1570.5 1478.4 1395.6 1316 1242.7 1174 1089.7 996 896.1 783.7
661.9 530.8 393.4 265.4 142.1 39 0
5924.5 5780.8 5448.3 4906.6 4163.5 3432.9 2966.1 2621.1 2433.8 2352.6
2251.1 2152.8 2085.7 2013.8 1915.5 1853.1 1825 1787.5 1622 1551.8
1528.3 1519 1492.4 1450.3 1386.3 1302 1183.3 1072.5 950.7 829
704.1 579.2 449.6 318.5 187.3 64 0
5924.5 5769.9 5364 4691.2 3846.6 3186.2 2769.4 2502.5 2422.9 2330.8
2218.4 2141.9 2093.5 2029.5 1912.4 1832.8 1770.3 1598.6 1539.3 1514.3
1494 1489.3 1470.6 1420.6 1334.8 1233.3 1124 1005.4 882 771.2
663.5 557.3 455.8 352.8 354.4 268.5 0
5924.5 5727.8 5245.4 4485.1 3606.2 3037.9 2650.8 2479.1 2421.3 2316.7
2209 2140.3 2099.7 2035.7 1898.3 1778.1 1620.4 1497.1 1458.1 1422.2
1398.8 1384.7 1320.7 1248.9 1167.7 1086.5 991.3 899.2 797.7 694.7
597.9 498 404.3 487.1 437.1 146.7 0
5924.5 5715.3 5203.2 4411.7 3507.8 2919.3 2572.7 2469.7 2416.6 2315.1
2209 2145 2115.3 2056 1889 1712.5 1506.5 1420.6 1366 1322.3
1300.4 1252 1170.8 1095.9 1019.4 933.6 858.6 783.7 704.1 632.3
596.3 471.5 391.8 541.7 249.8 62.4 0
5924.5 5735.6 5234.4 4421.1 3529.7 2958.3 2586.8 2475.9 2432.2 2332.3
2218.4 2157.5 2126.2 2073.2 1910.8 1714.1 1503.4 1417.5 1359.7 1314.5
1289.5 1242.7 1163 1092.8 1014.7 932 849.2 774.3 700.9 613.5
537 441.8 391.8 543.3 215.4 53.1 0
